PESW-C-11Y

ISO Labels

ISO warning symbol, 1.97" (50.0mm) triangle width, warning of static sensitive device symbol, vinyl adhesive, black/yellow, 10 markers/card, 10 cards/package.

Specifications

Note

PESW-C-11Y replaces PESW-C-11

Material

Vinyl Adhesive

Color

Black/Yellow

Height (In.)

1.61

Height (mm)

40.9

Label Style

Triangle Shaped Label

Legend

WARNING OF STATIC SENSITIVE DEVICE

Markers Per Card

10

Product Type

ISO Labels

Triangle Width (In.)

1.97

Triangle Width (mm)

50.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498343105

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0133

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

PESW-_-*Y Part Drawing

US English

Catalog Cut Sheets

PESW-A-1Y Product Page

US English

Related Products