PESW-E-9Y

ISO Labels

ISO warning symbol, 7.9" (200.7mm) triangle width, caution - general warning, risk of danger symbol, vinyl adhesive, black/yellow, 1 markers/card, 10 cards/package.

Specifications

Note

PESW-E-9Y replaces PESW-E-9

Material

Vinyl Adhesive

Color

Black/Yellow

Height (In.)

6.82

Height (mm)

173.2

Label Style

Triangle Shaped Label

Legend

CAUTION - GENERAL WARNING, RISK OF DANGER

Markers Per Card

1

Product Type

ISO Labels

Triangle Width (In.)

7.90

Triangle Width (mm)

200.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498343165

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0206

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.2063

Resources

Catalog Cut Sheets

PESW-A-1Y Product Page

US English

Part Drawings

PESW-_-*Y Part Drawing

US English

Related Products