GHS Plastic Wallet Card for easy reference, 2.125in x 3.375in, Spanish
Note | Sold in US and Canada only |
Product Type | Hazard Communication Label |
Legend | ETIQUETAS SGA / PICTOGRAMAS SGA |
Material | Plastic |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -20 |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Overall Height (In.) | 3.38 |
Overall Height (mm) | 85.7 |
Color | Purple/Red/Black/White |
Part Features | GHS Label/Pictogram quick-reference fits in your pocket |
UPC | 61305606198 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0001 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |