GHS Plastic Laminate Poster for quick reference guidelines, 18in x 24in, Spanish
Note | Sold in US and Canada only |
Product Type | Hazard Communication Label |
Legend | SISTEMA GLOBALMENTE ARMONIZADO (SGA) |
Environment | Indoor |
Material | Plastic |
Minimum Operating Temperature (°C) | -53 |
Minimum Operating Temperature (°F) | -65 |
Maximum Operating Temperature (°C) | 93 |
Maximum Operating Temperature (°F) | 200 |
Overall Height (In.) | 18 |
Overall Height (mm) | 457.2 |
Color | Purple/Red/Black/White |
Part Features | Poster measures 18" x 24", Constructed of durable, laminated, flexible plastic designed specifically for tough industrial-type environments, Posters are easy to clean, and they retain their colors for years |
UPC | 61305606199 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0060 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |