NFPA Wallet Guide, Black/Red/Blue/Yellow on White
Note | Sold in US and Canada only |
Product Type | Hazard Communication Label |
Legend | (NFPA DIAMOND) HAZARDOUS MATERIALS CLASSIFICATION / HAZARDOUS MATERIAL CODE IDENTIFICATION |
Material | Plastic |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -20 |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Overall Height (In.) | 2.13 |
Overall Height (mm) | 54 |
Color | Black/Red/Blue/Yellow/White |
Part Features | NFPA quick-reference fits in your pocket, One side shows the NFPA diamond with hazard rating codes, Other side shows hazard rating code index definitions, 0.035" thick plastic card measures 2.125" x 3.375", Printed in color on both sides |
UPC | 61305606200 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0001 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |