4X4 NFPA PLACARD KIT Adhesive Vinyl/Polyester
Note | Sold in US and Canada only |
Product Type | Hazard Communication Label |
Material | Vinyl/Polyester |
Finish/Coating | Adhesive-Coated |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -20 |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 101.6 |
Color | Black/Red/Blue/Yellow/White |
Part Features | 4" x 4" blank NFPA placard is printed with the proper color coding using UV stable inks |
UPC | 61305606202 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0029 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |