(NFPA DIAMOND SYMBOL) PLACARD SIGN
Note | Sold in US and Canada only |
Product Type | Hazard Communication Label |
Legend | (NFPA DIAMOND SYMBOL) |
Material | Aluminum |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Maximum Operating Temperature (°C) | 121 |
Maximum Operating Temperature (°F) | 250 |
Overall Height (In.) | 15.5 |
Overall Height (mm) | 393.7 |
Color | Black/Red/Blue/Yellow/White |
Part Features | Aluminum flip panels display the hazard rating required by NFPA 704, 15.5" x 15.5" x 0.063" sturdy, rust-proof aluminum backboard, 0.120" clear plastic face fits over placard with center screw, Withstands weather and other environmental conditions |
UPC | 61305606206 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0695 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |