globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

PCB LABEL, 6X6, CAUTION CONTAINS PCBs, Black on Yellow, Adhesive-Poly Sheet, 25PK

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Note Sold in US and Canada only
Product Type Safety Label
Legend CAUTION CONTAINS PCBs (POLYCHLORINATED BIPHENYLS) A TOXIC ENVIRONMENTAL CONTAMINANT REQUIRING SPECIAL HANDLING AND DISPOSAL IN ACCORDANCE WITH U.S. ENVIRONMENTAL PROTECTION AGENCY REGULATIONS 40 CFR 761. FOR DISPOSAL INFORMATION CONTACT THE NEAREST U.S. E.P.A. OFFICE. - IN CASE OF ACCIDENT OR SPILL, CALL TOLL FREE THE U.S. COAST GUARD NATIONAL RESPONSE CENTER: 800-424-8802. ALSO CONTACT _____ TEL. NO. _____
Legend Color Black
Background Color Yellow
Material Polyester
Finish/Coating Adhesive-Coated
Minimum Operating Temperature (°C) -53
Minimum Operating Temperature (°F) -65
Maximum Operating Temperature (°C) 93
Maximum Operating Temperature (°F) 200
Standards Met RoHS Compliant
Number of Labels 25
Overall Height (In.) 6
Overall Height (mm) 152.4
Overall Width (In.) 6
Overall Width (mm) 152.4
Color Black/Yellow
Part Features Thin, yet strong, 2.5 mil poly labels are tear- and moisture-resistant, Flexible material can be applied to curved surfaces, Gloss surface easily wipes clean of dirt, dust, and liquids, Permanent acrylic adhesive with peel-off liner

Packaging Detail

UPC 61305606044
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0039
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}