PCB LABEL, 6X6, CERT THE DIELECTRIC FLUID, White on Blue, Adhesive-Poly Sheet, 25PK
Note | Sold in US and Canada only |
Product Type | Safety Label |
Legend | CERTIFIED - THE DIELECTRIC FLUID IN THIS UNIT HAS BEEN TESTED TO DETERMINE THE AMOUNT OF POLYCHLORINATED BIPHENYL(S) (PCB CONTENT). WE CERTIFY THAT, BASED ON THE TEST SAMPLE, THE FLUID CONTAINED LESS THAN 50 PPM PCB AND IS THEREFORE CLASSIFIED A NON-PCB AS DEFINED IN THE AUG. 25, 1982, VOL. 17, NO. 165 OF THE FEDERAL REGISTER. |
Legend Color | White |
Background Color | Blue |
Material | Polyester |
Finish/Coating | Adhesive-Coated |
Minimum Operating Temperature (°C) | -53 |
Minimum Operating Temperature (°F) | -65 |
Maximum Operating Temperature (°C) | 93 |
Maximum Operating Temperature (°F) | 200 |
Standards Met | RoHS Compliant |
Number of Labels | 25 |
Overall Height (In.) | 6 |
Overall Height (mm) | 152.4 |
Overall Width (In.) | 6 |
Overall Width (mm) | 152.4 |
Color | White/Blue |
Part Features | Thin, yet strong, 2.5 mil poly labels are tear- and moisture-resistant, Flexible material can be applied to curved surfaces, Gloss surface easily wipes clean of dirt, dust, and liquids, Permanent acrylic adhesive with peel-off liner |
UPC | 61305606045 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0039 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |