Drum/Container Label, 6X6, USED OIL, Black on Yellow, Adhesive Coated Paper, 100PK
Note | Sold in US and Canada only |
Product Type | Safety Label |
Legend | USED OIL |
Legend Color | Black |
Background Color | Yellow |
Environment | Indoor |
Material | Polyester |
Finish/Coating | Adhesive-Coated |
Minimum Operating Temperature (°C) | -53 |
Minimum Operating Temperature (°F) | -65 |
Maximum Operating Temperature (°C) | 93 |
Maximum Operating Temperature (°F) | 200 |
Standards Met | RoHS Compliant |
Number of Labels | 100 |
Overall Height (In.) | 6 |
Overall Height (mm) | 152.4 |
Overall Width (In.) | 6 |
Overall Width (mm) | 152.4 |
Color | Black/Yellow |
Part Features | 60-lb. paper with matte surface, Economical for short-term, temporary, and dry indoor applications, Permanent acrylic adhesive with peel-off liner |
UPC | 61305606056 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0156 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |