globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Drum/Container Label, 6X6, NOTICE THIS CONTAINER HAS BEEN TRIPLE RINSED, Blue on White, Adhesive-Poly Sheet, 100PK

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Note Sold in US and Canada only
Product Type Safety Label
Legend NOTICE THIS CONTAINER HAS BEEN TRIPLE RINSED
Legend Color Blue
Background Color White
Material Polyester
Finish/Coating Adhesive-Coated
Minimum Operating Temperature (°C) -53
Minimum Operating Temperature (°F) -65
Maximum Operating Temperature (°C) 93
Maximum Operating Temperature (°F) 200
Standards Met RoHS Compliant
Number of Labels 100
Overall Height (In.) 6
Overall Height (mm) 152.4
Overall Width (In.) 6
Overall Width (mm) 152.4
Color Blue/White
Part Features Thin, yet strong, 2.5 mil poly labels are tear- and moisture-resistant, Flexible material can be applied to curved surfaces, Gloss surface easily wipes clean of dirt, dust, and liquids, Permanent acrylic adhesive with peel-off liner

Packaging Detail

UPC 61305606066
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0156
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}