PHC03VB

Haz Com Labels

GHS ,1"X1", (FLAME OVER CIRCLE PICTOGRAM), Adhesive-Poly Sheet, Red/Black on White, LBL/500 RL

Specifications

Note

Sold in US and Canada only

Application

Identify the hazards associated with chemicals, and warn users of the types of precautions that should be taken to minimize adverse effects that could result from exposure.

Color

Red/Black/White

Dimensions (In.)

1" x 1"

Environment

1-2 years

Legend

(FLAME OVER CIRCLE PICTOGRAM)

Material

Adhesive Polyester

Maximum Operating Temperature (°C)

93

Maximum Operating Temperature (°F)

200

Minimum Operating Temperature (°C)

-53

Minimum Operating Temperature (°F)

-65

Operating Temperature

-65°F - 200°F

Overall Height (In.)

2.13

Overall Height (mm)

25.4

Part Features

Each label measures 1" x 1", Thin, yet strong, 2.5 mil poly labels are tear- and moisture-resistant, Peel-off liner and pressure-sensitive back that permanently adheres to smooth, curved, and irregular surfaces, Gloss surface easily wipes clean of dirt, dust, and other liquids, Roll of 500

Thickness (In.)

1.25

Thickness (mm)

31.75

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606086

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0065

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

HAZ-COM & GHS Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products