PHC05PB

Haz Com Labels

GHS ,1"X1", (CORROSION PICTOGRAM), Adhesive Coated Paper, Red/Black on White, LBL/500 RL

Specifications

Note

Sold in US and Canada only

Application

Identify the hazards associated with chemicals, and warn users of the types of precautions that should be taken to minimize adverse effects that could result from exposure.

Color

Red/Black/White

Dimensions (In.)

1" x 1"

Environment

Indoor

Legend

(CORROSION PICTOGRAM)

Material

Adhesive Coated Paper

Maximum Operating Temperature (°C)

93

Maximum Operating Temperature (°F)

200

Minimum Operating Temperature (°C)

-53

Minimum Operating Temperature (°F)

-65

Overall Height (In.)

1.88

Overall Height (mm)

25.4

Part Features

Each label measures 1" x 1", 60-lb. paper with matte surface, Permanent acrylic adhesive with peel-off liner, Suitable for short-term, temporary, and dry indoor applications, Roll of 500

Thickness (In.)

1.25

Thickness (mm)

31.75

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606096

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0051

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

HAZ-COM & GHS Catalog

US English

Related Products