GHS ,1"X1", (SKULL & CROSSBONES PICTOGRAM), Adhesive Coated Paper, Red/Black on White, LBL/250 RL
Note | Sold in US and Canada only |
Product Type | Hazard Communication Label |
Legend | (SKULL & CROSSBONES PICTOGRAM) |
Environment | Indoor |
Material | Paper |
Finish/Coating | Adhesive-Coated |
Minimum Operating Temperature (°C) | -53 |
Minimum Operating Temperature (°F) | -65 |
Maximum Operating Temperature (°C) | 93 |
Maximum Operating Temperature (°F) | 200 |
Overall Height (In.) | 1.88 |
Overall Height (mm) | 25.4 |
Color | Red/Black/White |
Part Features | Each label measures 1" x 1", 60-lb. paper with matte surface, Permanent acrylic adhesive with peel-off liner, Suitable for short-term, temporary, and dry indoor applications, Roll of 250 |
UPC | 61305606103 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0025 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |