PHC10X10ALK

Haz Com Labels

4" SYM FOR 10X10 PLACARD, ALK

Specifications

Note

Sold in US and Canada only

Application

Designed for on-the-spot classification of potentially hazardous chemicals, individual hazard panels offer ease of installation and the convenience of personal customization.

Color

Black/Clear

Dimensions (In.)

5" x 5"

Environment

1-2 years

Legend

ALK

Material

Polypropylene

Maximum Operating Temperature (°C)

93

Maximum Operating Temperature (°F)

200

Minimum Operating Temperature (°C)

-53

Minimum Operating Temperature (°F)

-65

Operating Temperature

-65°F - 200°F

Overall Height (In.)

4.25

Overall Height (mm)

254.0

Part Features

Hazard symbol and number panels are 2-mil clear, self-adhesive polypropylene, Designed for use with 10" x 10" Blank NFPA Placard (sold separately - PHC0080)

Thickness (In.)

0.002

Thickness (mm)

0.0508

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606180

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

HAZ-COM & GHS Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products