GHS ,2"X2", (FLAME OVER CIRCLE PICTOGRAM), Adhesive-Poly Sheet, Red/Black on White, LBL/500 RL
Note | Sold in US and Canada only |
Product Type | Hazard Communication Label |
Legend | (FLAME OVER CIRCLE PICTOGRAM) |
Material | Polyester |
Finish/Coating | Adhesive-Coated |
Minimum Operating Temperature (°C) | -53 |
Minimum Operating Temperature (°F) | -65 |
Maximum Operating Temperature (°C) | 93 |
Maximum Operating Temperature (°F) | 200 |
Overall Height (In.) | 2.63 |
Overall Height (mm) | 50.8 |
Color | Red/Black/White |
Part Features | Each label measures 2" x 2", Thin, yet strong, 2.5 mil poly labels are tear- and moisture-resistant, Peel-off liner and pressure-sensitive back that permanently adheres to smooth, curved, and irregular surfaces, Gloss surface easily wipes clean of dirt, dust, and other liquids, Roll of 500 |
UPC | 61305606122 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0199 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |