PHC15PS

Haz Com Labels

GHS ,2"X2", (GAS CYLINDER PICTOGRAM), Adhesive Coated Paper, LBL/250 RL

Specifications

Note

Sold in US and Canada only

Application

Identify the hazards associated with chemicals, and warn users of the types of precautions that should be taken to minimize adverse effects that could result from exposure.

CE Compliant

No

Color

Red/Black/White

Dimensions (In.)

2" x 2"

Environment

Indoor

Height (In.)

2.25

Height (mm)

50.8

Legend

(GAS CYLINDER PICTOGRAM)

Material

Adhesive Coated Paper

Operating Temperature

-65°F - 200°F

Part Features

Each label measures 2" x 2", 60-lb. paper with matte surface, Permanent acrylic adhesive with peel-off liner, Suitable for short-term, temporary, and dry indoor applications, Roll of 250

Thickness (In.)

2.5

Thickness (mm)

63.5

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606135

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0073

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

HAZ-COM & GHS Catalog

US English

Related Products