6" SYM FOR 15X15 PLACARD, ACD
Note | Sold in US and Canada only |
Product Type | Hazard Communication Label |
Legend | ACID |
Material | Polypropylene |
Minimum Operating Temperature (°C) | -53 |
Minimum Operating Temperature (°F) | -65 |
Maximum Operating Temperature (°C) | 93 |
Maximum Operating Temperature (°F) | 200 |
Overall Height (In.) | 6.38 |
Overall Height (mm) | 381 |
Color | Black/Clear |
Part Features | Hazard symbol and number panels are 2-mil clear, self-adhesive polypropylene, Designed for use with 15" x 15" Blank NFPA Placard (sold separately - PHC0081) |
UPC | 61305606191 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0000 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |