PHC17VB

Haz Com Labels

GHS ,2"X2", (EXCLAMATION MARK PICTOGRAM), Adhesive-Poly Sheet, LBL/500 RL

Specifications

Note

Sold in US and Canada only

Application

Identify the hazards associated with chemicals, and warn users of the types of precautions that should be taken to minimize adverse effects that could result from exposure.

CE Compliant

No

Color

Red/Black/White

Dimensions (In.)

2" x 2"

Environment

1-2 years

Height (In.)

2.63

Height (mm)

50.8

Legend

(EXCLAMATION MARK PICTOGRAM)

Material

Adhesive Polyester

Operating Temperature

-65°F - 200°F

Part Features

Each label measures 2" x 2", Thin, yet strong, 2.5 mil poly labels are tear- and moisture-resistant, Peel-off liner and pressure-sensitive back that permanently adheres to smooth, curved, and irregular surfaces, Gloss surface easily wipes clean of dirt, dust, and other liquids, Roll of 500

Thickness (In.)

2.5

Thickness (mm)

63.5

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606142

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0199

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

HAZ-COM & GHS Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products