Safety Label, 1.5" x 3.00", (CANADA FLAG), Outdoor Durability 2 years, Vinyl, Red/White.
Note | Sold in US and Canada only |
Product Type | Safety Label |
Overall Width (In.) | 3 |
Overall Width (mm) | 76.2 |
Overall Height (In.) | 1.5 |
Overall Height (mm) | 38.1 |
Includes | Safety Label |
Legend | CANADIAN FLAG |
Color | Red/White |
Environment | Outdoor Durability 2 years |
Material | Vinyl |
Part Features | Vinyl decals are self-adhesive with a peel-off backing, Adhere to smooth, curved, and irregular surfaces such as hard hats, machinery, tool boxes, and other safety equipment, Weatherproof and waterproof |
UPC | 61305606753 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0009 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | PHL*** FLAG SIGNS | English | |
Catalogs | Industrial Safety Solutions | English |