Safety Label, 2.25" x 2.25, FIRST AID, Safety Label, Outdoor Durability 2 years
Note | Sold in US and Canada only |
Product Type | Safety Label |
Overall Width (In.) | 2.25 |
Overall Width (mm) | 57.1 |
Overall Height (In.) | 2.25 |
Overall Height (mm) | 57.1 |
Includes | Safety Label |
Legend | FIRST AID |
Legend Color | Black |
Color | Green/Black/White |
Environment | Outdoor Durability 2 years |
Material | Vinyl |
Part Features | Safety-grade, reflective stickers increase low-light and nighttime visibility, Self-adhesive back with peel-off liner, Outdoor durability, Adheres to smooth, curved, and irregular surfaces |
UPC | 61305606755 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0000 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | PHL**** Hard Hat/ Helmet Decals | English | |
Catalogs | Industrial Safety Solutions | English |