globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Safety Label, 3.50" x 5.00", CAUTION HOT, Outdoor Durability 5-7 years

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Note Sold in US and Canada only
Product Type Safety Label
Overall Width (In.) 5
Overall Width (mm) 127
Overall Height (In.) 3.5
Overall Height (mm) 88.9
Includes Safety Label
Legend CAUTION HOT
Legend Color Yellow, Black
Color Black/Yellow
Environment Outdoor Durability 5-7 years
Material Dura-Polyester Vinyl
Part Features Rounded corners and scored backing for quick peel-off and application, 6-mil thick poly-composite vinyl with permanent acrylic adhesive backing, Sub-surface image is protected by a high-gloss UV protective coating and is resistant to abrasions, humidity, chemicals, solvents, and fading from sunlight,

Packaging Detail

UPC 61305606556
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0001
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}