PLVS0305D7154

Safety Labels

Safety Label, 3.50" x 5.00", DANGER HIGH VOLTAGE KEEP OUT, Outdoor Durability 5-7 years

Specifications

Note

Sold in US and Canada only

Application

Accident prevention labels indicate the potential type or degree of hazard in order to avoid accidental injury or property damage. This is achieved by conveying clear, quickly understood messages in accordance with OSHA 29 CFR 1910.145 and ANSI Z535.

CE Compliant

No

Color

Red/Black/White

Dimensions (In.)

3.5" x 5"

Environment

Outdoor Durability 5-7 years

Height (In.)

3.50

Legend

DANGER HIGH VOLTAGE KEEP OUT

Material

Dura-Polyester Vinyl

Operating Temperature

-20°F - 176°F

Part Features

Rounded corners and scored backing for quick peel-off and application, 6-mil thick poly-composite vinyl with permanent acrylic adhesive backing, Sub-surface image is protected by a high-gloss UV protective coating and is resistant to abrasions, humidity, chemicals, solvents, and fading from sunlight,

Thickness (In.)

0.006

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606590

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0001

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Signs & Labels Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products