PPS0103WSL1-SLC

Solar Label

Solar label, 1.5" H x 3.0" W (38.1mm x 76.2mm), warning header, 'Electrical shock hazard solar load controller' (legend), polyester adhesive, white/red, 50 labels/roll, 50 roll/package.

Specifications

Product Type

Solar Label

Material

Polyester Adhesive

Legend

WARNING - ELECTRICAL SHOCK HAZARD - SOLAR LOAD CONTROLLER

Overall Height (In.)

1.5

Overall Height (mm)

38.1

Color

White/Red

Application

Load Controller

Labels Per Roll

50

Overall Size W x H (In.)

3.00 x 1.50

Sign Header

WARNING

Type

Pre-Printed

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498357281

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0275

Std. Ctn. Qty.

600

Std. Ctn. Volume (cf)

0.3297

Resources

Part Drawings

Solar Labels-C11042

US English

Specification Sheets

Solar Labels: SFSP01--WW

US English

Related Products