PPS0103WSL1-W10

Solar Label

Solar label, 1.5" H x 3.0" W (38.1mm x 76.2mm), warning header, 'Electrical shock hazard solar load controller' (legend), polyester adhesive, orange header and black/white, 50 labels/roll, 50 roll/package.

Specifications

Material

Polyester Adhesive

Height (In.)

1.50

Height (mm)

38.1

Application

Load Controller

Color

Black/Orange/White

Header

WARNING

Labels Per Roll

50

Legend

ELECTRICAL SHOCK HAZARD SHOCK LOAD CONTROLLER

Overall Size W x H (In.)

3.00 x 1.50

Product Type

Solar Label

Type

Pre-Printed, Non-Reflective

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498380953

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0137

Std. Ctn. Qty.

1200

Std. Ctn. Volume (cf)

0.3297

Resources

Specification Sheets

Solar Labels: SFSP01--WW

US English

Related Products