PPS0204CSL1-C03

Solar Label

Solar label, 2.0" H x 4.0" W (50.8mm x 101.6mm), caution header, 'Solar circuit' (legend), polyester adhesive, black/yellow, 50 labels/roll,1 roll/package.

Specifications

Color

Black/Yellow

Header

CAUTION

Height (In.)

2.00

Height (mm)

50.8

Labels Per Roll

50

Legend

SOLAR CIRCUIT

Material

Polyester Adhesive

Overall Size W x H (In.)

4.00 x 2.00

Product Type

Solar Label

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498381028

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0550

Std. Ctn. Qty.

300

Std. Ctn. Volume (cf)

0.3297

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products