PPS0204CSL1-PVS

Solar Label

Solar label, 2.0" H x 4.0" W (50.8mm x 101.6mm), caution header, 'Pv system circuit breaker is backfed' (legend), polyester adhesive, white/red, 50 labels/roll, 50 roll/package.

Specifications

Color

White/Red

Height (In.)

2.00

Height (mm)

50.8

Application

Breaker Panels, Pull Boxes

Header

CAUTION

Labels Per Roll

50

Legend

CAUTION PV SYSTEM CIRCUIT IS BACKFED

Material

Polyester Adhesive

Overall Size W x H (In.)

4.00 x 2.00

Product Type

Solar Label

Type

Pre-Printed, Non-Reflective

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498360964

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0550

Std. Ctn. Qty.

300

Std. Ctn. Volume (cf)

0.3297

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products