PPS0204WSL1-BPA

Solar Label

Solar label, 2.0" H x 4.0" W (50.8mm x 101.6mm), warning header, 'Bipolar photovoltaic array disconnection…' (legend), polyester adhesive, white/red, 50 labels/roll, 50 roll/package.

Specifications

Color

White/Red

Height (In.)

2.00

Height (mm)

50.8

Application

Inverters

Header

WARNING

Labels Per Roll

50

Legend

WARNING BIPOLAR PHOTOVOLTAIC ARRAY DISCONNECTION OF NEUTRAL OR GROUNDED CONDUCTORS MAY RESULT IN OVERVOLTAGE ON ARRAY OR INVERTER

Material

Polyester Adhesive

Overall Size W x H (In.)

4.00 x 2.00

Product Type

Solar Label

Type

Pre-Printed, Non-Reflective

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498360972

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0550

Std. Ctn. Qty.

300

Std. Ctn. Volume (cf)

0.3297

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Specification Sheets

Solar Labels: SFSP01--WW

US English

Related Products