PPS0204WSL1-DCC

Solar Label

Solar label, 2.0" H x 4.0" W (50.8mm x 101.6mm), warning header, 'Electrical shock hazard the dc conductors of this photovoltaic system are ungrounded and may be energized' (legend), polyester adhesive, white/red, 50 labels/roll, 50 roll/package.

Specifications

Material

Polyester Adhesive

Color

White/Red

Height (In.)

2.00

Height (mm)

50.8

Application

Service Disconnects, Combiner Box, Junction Box, Enclosures

Header

WARNING

Labels Per Roll

50

Legend

PHOTOVOLTAIC SYSTEM MAIN DISCONNECT

Overall Size W x H (In.)

4.00 x 2.00

Overall Size W x H (mm)

101.6 x 50.8

Product Type

Solar Label

Type

Pre-Printed

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498358355

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0128

Std. Ctn. Qty.

300

Std. Ctn. Volume (cf)

0.0771

Resources

Specification Sheets

Solar Labels: SFSP01--WW

US English

Part Drawings

Solar Labels-C11042

US English

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products