PPS0204WSL1-DPS

Solar Label

Solar label, 2.0" H x 4.0" W (50.8mm x 101.6mm), warning header, 'Dual power source second source is a pv system' (legend), reflective polyester adhesive, white/red, 50 labels/roll, 50 roll/package.

Specifications

Material

Polyester Adhesive

Color

White/Red

Height (In.)

2.00

Height (mm)

50.8

Application

Enclosures, Breaker Panels

Header

WARNING

Labels Per Roll

50

Legend

WARNING DUAL POWER SOURCE SECOND SOURCE IS A PV SYSTEM

Overall Size W x H (In.)

4.00 x 2.00

Product Type

Solar Label

Type

Pre-Printed, Non-Reflective

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498360962

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0550

Std. Ctn. Qty.

300

Std. Ctn. Volume (cf)

0.3297

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Specification Sheets

Solar Labels: SFSP01--WW

US English

Related Products