PPS0204WSL1-IOC

Solar Label

Solar label, 2.0" H x 4.0" W (50.8mm x 101.6mm), warning header, 'Inverter output connection do not relocate this overcurrent device' (legend), polyester adhesive, white/red, 50 labels/roll, 50 roll/package.

Specifications

Material

Polyester Adhesive

Color

White/Red

Height (In.)

2.00

Height (mm)

50.8

Application

Connections to Inverter

Header

WARNING

Labels Per Roll

50

Legend

WARNING INVERTER OUTPUT CONNECTION DO NOT RELOCATE THIS OVERCURRENT DEVICE

Overall Size W x H (In.)

4.00 x 2.00

Product Type

Solar Label

Type

Pre-Printed, Non-Reflective

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498360963

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0550

Std. Ctn. Qty.

300

Std. Ctn. Volume (cf)

0.3297

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Specification Sheets

Solar Labels: SFSP01--WW

US English

Related Products