PPS0204WSL1-TER

Solar Label

Solar label, 2.0" H x 4.0" W (50.8mm x 101.6mm), warning header, 'Electrical shock hazard do not touch terminals terminals on both the line and load sides may be energized in the open position' (legend), polyester adhesive, white/red, 50 labels/roll, 50 roll/package.

Specifications

Material

Polyester Adhesive

Color

White/Red

Height (In.)

2.00

Height (mm)

50.8

Application

Service Disconnect

Header

WARNING

Labels Per Roll

50

Legend

WARNING - ELECTRICAL SHOCK HAZARD - DO NOT TOUCH TERMINALS. TERMINALS ON BOTH THE LINE AND THE LOAD SIDES MAY BE ENERGIZED IN THE OPEN POSITION

Overall Size W x H (In.)

4.00 x 2.00

Overall Size W x H (mm)

101.6 x 50.8

Product Type

Solar Label

Type

Pre-Printed, Non-Reflective

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498343297

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0550

Std. Ctn. Qty.

300

Std. Ctn. Volume (cf)

0.3297

Resources

Part Drawings

Solar Labels-C11042

US English

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Specification Sheets

Solar Labels: SFSP01--WW

US English

Related Products