PPS0204WSL1-W03

Solar Label

Solar label, 2.0" H x 4.0" W (50.8mm x 101.6mm), warning header ' Electrical shock hazard the dc conductors of this photovoltaic system are ungrounded and may be energized' (legend), polyester adhesive, orange header and black/white, 50 labels/roll,1 roll/package.

Specifications

Material

Polyester Adhesive

Color (Legend/Background)

White/Red

Height (In.)

2.00

Height (mm)

50.8

Header

WARNING

Labels Per Roll

50

Legend

Electrical Shock Hazard

Overall Size W x H (In.)

4.00 x 2.00

Product Type

Solar Label

Type

Pre-Printed, Non-Reflective

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498381031

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0550

Std. Ctn. Qty.

300

Std. Ctn. Volume (cf)

0.3297

Resources

Specification Sheets

Solar Labels: SFSP01--WW

US English

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products