PPS0204WSL1-W05

Solar Label

Solar label, 2.0" H x 4.0" W (50.8mm x 101.6mm), warning header, 'Dual power source second source is a photovoltaic system' (legend), polyester adhesive, orange header and black/white, 50 labels/roll,1 roll/package.

Specifications

Material

Polyester Adhesive

Color (Legend/Background)

White/Red

Height (In.)

2.00

Height (mm)

50.8

Header

WARNING

Labels Per Roll

50

Legend

Dual Power Source, Second Source is a Photovoltaic System

Overall Size W x H (In.)

4.00 x 2.00

Product Type

Solar Label

Type

Pre-Printed, Non-Reflective

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498381093

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0550

Std. Ctn. Qty.

300

Std. Ctn. Volume (cf)

0.3297

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Specification Sheets

Solar Labels: SFSP01--WW

US English

Related Products