PPS0206BSR1-MD

Solar Label

Solar label, 1.75" H x 6.0" W (44.5mm x 152.4mm), blank header, 'Photovoltaic system main disconnect' (legend), reflective polyester adhesive, white/red, 50 labels/roll, 50 roll/package.

Specifications

Material

Reflective Polyester Adhesive

Color

White/Red

Height (In.)

1.75

Height (mm)

44.5

Application

Main Service Disconnect

Header

BLANK

Labels Per Roll

50

Legend

PHOTOVOLTAIC SYSTEM MAIN DISCONNECT

Overall Size W x H (In.)

6.00 x 1.75

Overall Size W x H (mm)

152.4 x 44.5

Product Type

Solar Label

Type

Pre-Printed Reflective

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498353348

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0275

Std. Ctn. Qty.

600

Std. Ctn. Volume (cf)

0.3297

Resources

Part Drawings

Solar Labels-C11042

US English

Specification Sheets

Solar Labels: SFSP01--WW

US English

Related Products