PPS0206BSR1-SD

Solar Label

Solar label, 1.75" H x 6.0" W (44.5mm x 152.4mm), blank header, 'Photovoltaic system disconnect' (legend), reflective polyester adhesive, white/red, 50 labels/roll, 50 roll/package.

Specifications

Material

Reflective Polyester Adhesive

Color

White/Red

Height (In.)

1.75

Height (mm)

44.5

Application

Service Disconnect

Labels Per Roll

50

Legend

PHOTOVOLTAIC SYSTEM DISCONNECT

Overall Size W x H (In.)

6.00 x 1.75

Overall Size W x H (mm)

152.4 x 44.5

Product Type

Solar Label

Type

Pre-Printed Reflective

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498353347

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0284

Std. Ctn. Qty.

600

Std. Ctn. Volume (cf)

0.3402

Resources

Specification Sheets

Solar Labels: SFSP01--WW

US English

Part Drawings

Solar Labels-C11042

US English

Related Products