PPS0206CSR1-DND

Solar Label

Solar Label, 1.75" H x 6.00" W (44.5mm x 152.4mm), Caution Header, 'Do Not Disconnect Under Load' (Legend), Reflective Polyester Adhesive, White/Red, 50 Labels/Roll, 1 Roll/Package.

Specifications

Material

Reflective Polyester Adhesive

Color

White/Red

Height (In.)

1.75

Height (mm)

44.5

Overall Size W x H (In.)

1.75 x 6.00

Overall Size W x H (mm)

152.4 x 44.5

Application

DC Disconnect, Combiner Box

Header

CAUTION

Labels Per Roll

50

Legend

CAUTION - Do Not Disconnect Under Load

Product Type

Solar Label

Type

Pre-Printed Reflective

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498374201

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0275

Std. Ctn. Qty.

600

Std. Ctn. Volume (cf)

0.3297

Resources

Specification Sheets

Solar Labels: SFSP01--WW

US English

Related Products