PPS0206CSR1-SEC

Solar Label

Solar Label, 1.75" H x 6.00" W (44.5mm x 152.4mm), Caution Header, 'Solar Electric System Connected' (Legend), Reflective Polyester Adhesive, White/Red, 50 Labels/Roll, 1 Roll/Package.

Specifications

Material

Reflective Polyester Adhesive

Color

White/Red

Height (In.)

1.75

Height (mm)

44.5

Application

DC Disconnect, Combiner Box

Header

CAUTION

Labels Per Roll

50

Legend

CAUTION - Solar Electric System Connected

Overall Size W x H (In.)

1.75 x 6.00

Overall Size W x H (mm)

152.4 x 44.5

Product Type

Solar Label

Type

Pre-Printed Reflective

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498374203

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0275

Std. Ctn. Qty.

600

Std. Ctn. Volume (cf)

0.3297

Resources

Specification Sheets

Solar Labels: SFSP01--WW

US English

Related Products