PPS0206WSR1-PS

Solar Label

Solar label, 1.75" H x 6.0" W (44.5mm x 152.4mm), warning header, 'Photovoltaic power source' (legend), reflective polyester adhesive, white/red, 50 labels/roll,1 roll/package.

Specifications

Color

White/Red

Material

Reflective Polyester Adhesive

Height (In.)

1.75

Height (mm)

44.5

Application

Service Disconnects, Combiner Box, Junction Box, Enclosures

Header

WARNING

Labels Per Roll

50

Legend

WARNING - PHOTOVOLTAIC POWER SOURCE

Overall Size W x H (In.)

6.00 x 1.75

Overall Size W x H (mm)

152.4 x 44.5

Product Type

Solar Label

Type

Pre-Printed Reflective

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498353350

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0275

Std. Ctn. Qty.

600

Std. Ctn. Volume (cf)

0.3297

Resources

Part Drawings

Solar Labels-C11042

US English

Specification Sheets

Solar Labels: SFSP01--WW

US English

Related Products