PPS0404WSL1-TER

Solar Label

Solar label, 4.0" H x 4.0" W (101.6mm x 101.6mm), warning header, 'Electrical shock hazard…' (legend), polyester adhesive, white/red, 50 labels/roll, 50 roll/package.

Specifications

Color

White/Red

Material

Polyester Adhesive

Height (In.)

4.00

Height (mm)

101.6

Application

Service Disconnect and Combiner Box

Header

WARNING

Labels Per Roll

50

Legend

WARNING - ELECTRICAL SHOCK HAZARD - DO NOT TOUCH TERMINALS. TERMINALS ON BOTH THE LINE AND THE LOAD SIDES MAY BE ENERGIZED IN THE OPEN POSITION

Overall Size W x H (In.)

4.00 x 4.00

Overall Size W x H (mm)

101.6 x 101.6

Product Type

Solar Label

Type

Pre-Printed

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498353363

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0550

Std. Ctn. Qty.

300

Std. Ctn. Volume (cf)

0.3297

Resources

Part Drawings

Solar Labels-C11042

US English

Specification Sheets

Solar Labels: SFSP01--WW

US English

Related Products