PPS0404WSL1-W01

Solar Label

Solar label, 4.0" H x 4.0" W (101.6mm x 101.6mm), warning header, 'Electrical shock hazard do not touch terminals terminals on both the line and load sides may be energized in the open position…' (legend), polyester adhesive, orange header and black/white, 50 labels/roll, 50 roll/package.

Specifications

Material

Polyester Adhesive

Color (Legend/Background)

White/Red

Height (In.)

4.00

Height (mm)

101.6

Header

WARNING

Labels Per Roll

50

Legend

Electrical Shock Hazard

Overall Size W x H (In.)

4.00 x 4.00

Product Type

Solar Label

Type

Pre-Printed, Non-Reflective

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498381109

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0550

Std. Ctn. Qty.

300

Std. Ctn. Volume (cf)

0.3297

Resources

Specification Sheets

Solar Labels: SFSP01--WW

US English

Related Products