Safety Label, 7.00" x 5.00", DANGER DO NOT OPERATE EQUIPMENT BEING SERVICED, Outdoor Durability 2-4 years
Note | Sold in US and Canada only |
Product Type | Safety Label |
Overall Width (In.) | 5 |
Overall Width (mm) | 127 |
Overall Height (In.) | 7 |
Overall Height (mm) | 177.8 |
Includes | Safety Label |
Legend | DANGER DO NOT OPERATE EQUIPMENT BEING SERVICED |
Legend Color | White, Black |
Color | Red/Black/White |
Environment | Outdoor Durability 2-4 years |
Material | Vinyl |
Part Features | Flexible 34-mil magnetic vinyl, Mounts to most steel or ferrous metal surfaces, Resistant to chipping and cracking, Glossy surface is easy to wipe clean |
UPC | 61305606761 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0007 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | PVMS0705D3120 AND PMVS0503D3120 OSHA Danger Signs Magnetic Vinyl | English | |
Catalogs | Industrial Safety Solutions | English |