PVS0305C3799

Safety Labels

Safety Label, 3.50" x 5.00", CAUTION DO NOT OPERATE WITHOUT GUARDS IN PLACE, Outdoor Durability 2 years

Specifications

Note

Sold in US and Canada only

Application

Accident prevention labels indicate the potential type or degree of hazard in order to avoid accidental injury or property damage. This is achieved by conveying clear, quickly understood messages in accordance with OSHA 29 CFR 1910.145 and ANSI Z535.

Color

Black/Yellow

Dimensions (In.)

3.5" x 5"

Environment

Outdoor Durability 2 years

Height (In.)

3.50

Legend

CAUTION DO NOT OPERATE WITHOUT GUARDS IN PLACE

Material

Adhesive Vinyl

Operating Temperature

-20°F - 176°F

Part Features

Square corners and scored backing for quick peel-off and application, 4-mil thick printed matte surface with permanent acrylic adhesive, Moisture-resistant, Suitable for indoor or sheltered environments

Thickness (In.)

0.02

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606684

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0010

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Catalog Cut Sheets

Safety Signs & Labels Catalog

US English

Related Products