Safety Label, 3.00" x 7.00", DANGER ELECTROCUTION HAZARD DEATH OR SERIOUS INJURY WILL RESULT FROM CONTACT WITH THE LOAD, THE CRANE OR THE VEHICLE IF THE BOOM OR LOADLINE SHOULD BECOME ELECTRICALLY CHARGED. KEEP CLEAR OF TRUCK AND LOAD, Outdoor Durability 2 years
Note | Sold in US and Canada only |
Product Type | Safety Label |
Overall Width (In.) | 7 |
Overall Width (mm) | 177.8 |
Overall Height (In.) | 3 |
Overall Height (mm) | 76.2 |
Includes | Safety Label |
Legend | DANGER ELECTROCUTION HAZARD DEATH OR SERIOUS INJURY WILL RESULT FROM CONTACT WITH THE LOAD, THE CRANE OR THE VEHICLE IF THE BOOM OR LOADLINE SHOULD BECOME ELECTRICALLY CHARGED. KEEP CLEAR OF TRUCK AND LOAD |
Legend Color | White, Red, Black |
Color | Red/Black/White |
Environment | Outdoor Durability 2 years |
Material | Vinyl |
Part Features | Square corners and scored backing for quick peel-off and application, 4-mil thick printed matte surface with permanent acrylic adhesive, Moisture-resistant, Suitable for indoor or sheltered environments |
UPC | 61305606659 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0012 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |