Safety Label, 4.00" x 7.00", DANGER DO NOT PUT HAND INTO OR UNDER MACHINERY/PELIGRO NO PONGA LA MANO DENTRO O DEBAJO DE LA MAQUINARIA, Outdoor Durability 2 years
Note | Sold in US and Canada only |
Product Type | Safety Label |
Overall Width (In.) | 7 |
Overall Width (mm) | 177.8 |
Overall Height (In.) | 4 |
Overall Height (mm) | 101.6 |
Includes | Safety Label |
Legend | DANGER DO NOT PUT HAND INTO OR UNDER MACHINERY/PELIGRO NO PONGA LA MANO DENTRO O DEBAJO DE LA MAQUINARIA |
Legend Color | White, Black |
Color | Red/Black/White |
Environment | Outdoor Durability 2 years |
Material | Vinyl |
Part Features | Square corners and scored backing for quick peel-off and application, 4-mil thick printed matte surface with permanent acrylic adhesive, Moisture-resistant, Suitable for indoor or sheltered environments |
UPC | 61305609516 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0016 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |