Safety Label, 12.00" x 24.00", FIRE EXTINGUISHER, Outdoor Durability 2 years
Note | Sold in US and Canada only |
Product Type | Safety Label |
Overall Width (In.) | 24 |
Overall Width (mm) | 609.6 |
Overall Height (In.) | 12 |
Overall Height (mm) | 304.8 |
Includes | Safety Label |
Legend | FIRE EXTINGUISHER |
Legend Color | White |
Color | White/Red |
Environment | Outdoor Durability 2 years |
Material | Vinyl |
Part Features | Square corners and scored backing for quick peel-off and application, 4-mil thick printed matte surface with permanent acrylic adhesive, Moisture-resistant, Suitable for indoor or sheltered environments |
UPC | 61305606702 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0010 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |