Safety Label, 12.00" x 24.00", FIRE EXTINGUISHER, Outdoor Durability 3 years
Note | Sold in US and Canada only |
Product Type | Safety Label |
Overall Width (In.) | 24 |
Overall Width (mm) | 609.6 |
Overall Height (In.) | 12 |
Overall Height (mm) | 304.8 |
Includes | Safety Label |
Legend | FIRE EXTINGUISHER |
Legend Color | Glow |
Color | Glow Yellow/Red |
Environment | Outdoor Durability 3 years |
Material | Vinyl |
Part Features | Flexible, 10-mil photoluminescent vinyl with glow rating up to 10 hours, Square corners and scored backing for quick peel-off and application, Permanent acrylic, adhesive-coated backing, Resistant to abrasions, moisture, UV light, and various chemicals, Ideal for extended indoor and short-term outdoor conditions |
UPC | 61305606721 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0017 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |