S100X150YDJ-D

Label

Laser, Self-Lam Label, Polyester, 1.00" W x 1.50" H, .50" POA, Clear/Green, Japan only

Specifications

Compatible Printer

Laser

Material

Polyester

Maximum Wire Outside Diameter (In.)

0.32

Maximum Wire Outside Diameter (mm)

8.1

Minimum Wire Outside Diameter (In.)

0.16

Minimum Wire Outside Diameter (mm)

4

Color

Clear/Green

Print-On Area Height (In.)

0.5

Print-On Area Height (mm)

12.7

Overall Length (In.)

1.5

Overall Length (mm)

38.1

Overall Width (mm)

25.4

Color Print-on-Area

Green

Overall Height (In.)

1.50

Overall Height (mm)

38.1

Maximum Wire Size (AWG)

Cat. 5e UTP / Cat. 6 UTP / Cat. 6e UTP / Cat. 5e FTP / 10 - 6 AWG

Minimum Cable Diameter (In.)

0.12

Minimum Cable Diameter (mm)

4

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498337792

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.0165

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.1648

Resources

Line Cards

Laser/Ink Jet Labels

US English

Part Drawings

US English

Technical References

Laser/Inkjet Printable Polyester Film

US English

Related Products