S100X225YAJ-D

Label

White print-on area, polyester label for Cat. 6 FTP/Cat. 6a (10 Gig) UTP/Cat. 6a (10 Gig) FTP/8 – 4 AWG wire, Japan only

Specifications

Compatible Printer

Laser

Material

Polyester

Maximum Wire Outside Diameter (In.)

0.48

Maximum Wire Outside Diameter (mm)

12.1

Minimum Wire Outside Diameter (In.)

0.24

Minimum Wire Outside Diameter (mm)

6.1

Color

Clear/White

Print-On Area Height (In.)

0.75

Print-On Area Height (mm)

19.1

Overall Length (In.)

2.25

Overall Length (mm)

57.2

Overall Width (mm)

25.4

Color Print-on-Area

White

Overall Height (In.)

2.25

Overall Height (mm)

57.2

Maximum Wire Size (AWG)

Cat. 6 FTP / Cat. 6a (10 Gig) UTP / Cat. 6a (10 Gig) FTP / 8 - 4 AWG

Minimum Cable Diameter (In.)

0.16

Minimum Cable Diameter (mm)

6.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498337795

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.0164

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.1644

Resources

Technical References

Laser/Inkjet Self-Laminating Label: IDTR055--WW-ENG

US English

Part Drawings

US English

Catalog Cut Sheets

US English

Line Cards

Laser/Ink Jet Labels

US English

Related Products