SSL0204-PPS

Solar Label

Solar label, 2.0" H x 4.0" W (50.8mm x 101.6mm), warning header, 'Photovoltaic power source' (legend), polyvinylidene, white/red, 250 labels/roll, 1 roll/package.

Specifications

Material

Polyvinylidene

Color

White/Red

Height (In.)

2.00

Height (mm)

50.8

Width (mm)

101.6

Application

Conduit and Pathways

Header

WARNING

Labels Per Roll

250

Legend

WARNING PHOTOVOLTAIC POWER SOURCE

Overall Size W x H (In.)

2.00 x 4.00

Product Type

Solar Label

Type

Pre-Printed Self-Laminating

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498379630

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0127

Std. Ctn. Qty.

200

Std. Ctn. Volume (cf)

0.0509

Related Products